??
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 151-00597
HELP_VARIABLE
Company
HellermannTyton
Description
CC04 for panel thickness 0.7 - 6.35 mm
Bill of material
HellermannTyton 151-00597
Identification
151-00597
Manufacturer Type Description
CC04
Short Description
Fixing Element, black
Material
Polyamide 6.6, high impact modified, heat and UV-stabilised (PA66HIRHSUV)
Colour
Black (BK)
Fixing hole Ø FH
8.0 x 15.0 mm
Panel thickness min.
0.7 mm
Panel thickness max.
6.35 mm
Number of content units per order unit
1
Minimum order quantity
1000
Operating Temperature
-40 °C to +100 °C
Deeplink
Deeplink