??
Previews - 3D
3D
2D
Download CAD models
CAD model selection
HellermannTyton 155-43802
HELP_VARIABLE
Company
HellermannTyton
Description
Connector slot for LL-footing for panel thickness 1,2 -2,0 mm
Bill of material
HellermannTyton 155-43802
Identification
155-43802
Manufacturer Type Description
STECKERAUFN.LL-FUSS
Short Description
Connector Clip, black
Material
Polyamide 6.6, high Impact Modified, Heat Stabilised (PA66HIRHS)
Colour
Black (BK)
Fixing hole Ø FH
7.0 x 12.0 mm
Panel thickness min.
1.2 mm
Panel thickness max.
2.0 mm
Length L
16.0 mm
Number of content units per order unit
1
Minimum order quantity
1000
Height H
17.6 mm
Operating Temperature
-40 °C to +105 °C
Deeplink
Deeplink