??
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 151-00180
HELP_VARIABLE
Company
HellermannTyton
Description
YCCFT62x122 for panel thickness 0,6 -6,0 mm
Bill of material
HellermannTyton 151-00180
Identification
151-00180
Manufacturer Type Description
YCCFT62x122
Short Description
Fixing Element, black
Material
Polyamide 6.6, high Impact Modified, Heat Stabilised (PA66HIRHS)
Colour
Black (BK)
Fixing hole Ø FH
6.2 x 12.2 mm
Panel thickness min.
0.6 mm
Panel thickness max.
6.0 mm
Number of content units per order unit
1
Minimum order quantity
12000
Height H
18.0 mm
Width (W)
16.0 mm
Operating Temperature
-40 °C to +105 °C
Deeplink
Deeplink