??
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 151-01842
HELP_VARIABLE
Company
HellermannTyton
Description
YCCFT82x185 for panel thickness 1,5 - 4,5 mm
Bill of material
HellermannTyton 151-01842
Identification
151-01842
Manufacturer Type Description
YCCFT82x185
Short Description
Fixing Element, black
Material
Polyamide 6.6, high Impact Modified, Heat Stabilised (PA66HIRHS)
Colour
Black (BK)
Fixing hole Ø FH
8.2 x 18.5 mm
Panel thickness min.
1.5 mm
Panel thickness max.
4.5 mm
Number of content units per order unit
1000
Minimum order quantity
1000
Height H
16.0 mm
Width (W)
17.4 mm
Operating Temperature
-40 °C to +105 °C
Deeplink
Deeplink