??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Previews - 3D
3D
2D
Download CAD models
CAD model selection
HellermannTyton 151-06500
HELP_VARIABLE
Company
HellermannTyton
Description
DSWS4 with bundle gap 17.8 mm
Bill of material
HellermannTyton 151-06500
Identification
151-06500
Manufacturer Type Description
DSWS4
Rotation
°
Short Description
Fixing element, twistable, black
Material
Polyamid 6.6 hitzestabilisiert (PA66HS);Polyacetal (POM)
Colour
Black (BK)
Length L
23.6 mm
Number of content units per order unit
2200
Minimum order quantity
2200
Height H
18.0 mm
Width (W)
20.3 mm
Operating Temperature
-40 °C to +105 °C, (+145 °C, 500h); -35 °C to +85 °C
Deeplink
Deeplink