??
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 151-06502
HELP_VARIABLE
Company
HellermannTyton
Description
DSWS5 with bundle gap 23.6 mm
Bill of material
HellermannTyton 151-06502
Identification
151-06502
Manufacturer Type Description
DSWS5
Rotation
°
Short Description
Fixing Element, black
Material
Polyamide 6.6, heat Stabilised (PA66HS)
Colour
Black (BK)
Length L
40.6 mm
Number of content units per order unit
50
Minimum order quantity
50
Height H
23.6 mm
Width (W)
25.4 mm
Operating Temperature
-40 °C to +105 °C, (+105 °C, 500 h)
Cable Tie Width max.
12.7 mm
Deeplink
Deeplink