??
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 151-00016
HELP_VARIABLE
Company
HellermannTyton
Description
BC30 for distance routing 30.0 mm
Bill of material
HellermannTyton 151-00016
Identification
151-00016
Manufacturer Type Description
BC30
Short Description
Bundling clips
Material
Polyamide 6.6, high Impact Modified, Heat Stabilised (PA66HIRHS)
Colour
Black (BK)
Length L
55.0 mm
Number of content units per order unit
1
Minimum order quantity
1000
Height H
1.2 mm
Width (W)
30.0 mm
Operating Temperature
-40 °C to +105 °C
Diameter D
5 mm
Stud Ø
5.0 mm
Deeplink
Deeplink