??
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 151-02901
HELP_VARIABLE
Company
HellermannTyton
Description
CHA2 with fir tree
Bill of material
HellermannTyton 151-02901
Identification
151-02901
Manufacturer Type Description
CHA2
Short Description
Fixing element black
Material
Polyamide 6.6 (PA66)
Colour
Black (BK)
Fixing hole Ø FH
6.5 - 7.0 mm
Panel thickness min.
0.8 mm
Length L
54.0 mm
Panel thickness max.
2.0 mm
Number of content units per order unit
1
Minimum order quantity
500
Height H
7.7 mm
Width (W)
6.0 mm
Operating Temperature
-40 °C to +85 °C, (+105 °C, 500 h)
Height (H2)
8.0 mm
Disc ∅
14.0 mm
Deeplink
Deeplink