??
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 151-00662
HELP_VARIABLE
Company
HellermannTyton
Description
BCFT6XL56 for Panel Thickness 0.7 - 9.0 mm
Bill of material
HellermannTyton 151-00662
Identification
151-00662
Manufacturer Type Description
BCFT6XL56
Short Description
Fixing element black
Material
Polyamide 6.6, high Impact Modified, Heat Stabilised (PA66HIRHS)
Colour
Black (BK)
Fixing hole Ø FH
6.3 - 7.0 mm
Panel thickness min.
0.7 mm
Length L
56.0 mm
Panel thickness max.
9.0 mm
Number of content units per order unit
1
Minimum order quantity
5000
Operating Temperature
-40 °C to +105 °C
Deeplink
Deeplink