??
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 150-07010
HELP_VARIABLE
Company
HellermannTyton
Description
CHDP66 for panel thickness 0.8 - 4.5 mm
Bill of material
HellermannTyton 150-07010
Identification
150-07010
Manufacturer Type Description
CHDP66
Short Description
Fixing element black
Material
Polyamide 6.6 (PA66)
Colour
Black (BK)
Fixing hole Ø FH
6.6 mm
Panel thickness min.
0.8 mm
Length L
40.0 mm
Panel thickness max.
4.5 mm
Number of content units per order unit
1
Minimum order quantity
10000
Height H
8.5 mm
Width (W)
10.0 mm
Operating Temperature
-40 °C to +85 °C, (+105 °C, 500 h)
Height (H2)
9.7 mm
Deeplink
Deeplink