??
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 151-00020
HELP_VARIABLE
Company
HellermannTyton
Description
TC2FT6LG for panel thickness 0,6 - 5,1 mm
Bill of material
HellermannTyton 151-00020
Identification
151-00020
Manufacturer Type Description
TC2FT6LG
Short Description
Fixing Clip, natural
Material
Polyamide 6.6, high Impact Modified, Heat Stabilised (PA66HIRHS)
Colour
Nature (NA)
Fixing hole Ø FH
6.3 - 7.0 mm
Panel thickness min.
0.6 mm
Length L
55.0 mm
Panel thickness max.
5.1 mm
Number of content units per order unit
1
Minimum order quantity
10000
Height H
12.5 mm
Width (W)
9.0 mm
Operating Temperature
-40 °C to +105 °C
Height (H2)
11.0 mm
Deeplink
Deeplink