??
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 151-00028
HELP_VARIABLE
Company
HellermannTyton
Description
TC3FT6S for panel thickness 0,75 - 1,5 mm
Bill of material
HellermannTyton 151-00028
Identification
151-00028
Manufacturer Type Description
TC3FT6S
Short Description
Fixing Clip, black
Material
Polyamide 6.6, high Impact Modified, Heat Stabilised (PA66HIRHS)
Colour
Black (BK)
Fixing hole Ø FH
6.5 - 7.0 mm
Panel thickness min.
0.75 mm
Length L
37.0 mm
Panel thickness max.
1.5 mm
Number of content units per order unit
1
Minimum order quantity
1000
Operating Temperature
-40 °C to +105 °C
Deeplink
Deeplink