??
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 151-00467
HELP_VARIABLE
Company
HellermannTyton
Description
TC4FT6LG-A for panel thickness 0,6 - 5,1 mm
Bill of material
HellermannTyton 151-00467
Identification
151-00467
Manufacturer Type Description
TC4FT6LG-A
Short Description
Fixing element black
Material
Polyamide 6.6, high Impact Modified, Heat Stabilised (PA66HIRHS)
Colour
Nature (NA)
Fixing hole Ø FH
6.3 - 7.0 mm
Panel thickness min.
0.6 mm
Length L
37.0 mm
Panel thickness max.
5.1 mm
Number of content units per order unit
1
Minimum order quantity
10000
Operating Temperature
-40 °C to +105 °C
Deeplink
Deeplink