??
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 155-39002
HELP_VARIABLE
Company
HellermannTyton
Description
TCDSFT6-HEX for panel thickness 0,8 - 4,5 mm
Bill of material
HellermannTyton 155-39002
Identification
155-39002
Manufacturer Type Description
TCDSFT6-HEX
Short Description
Fixing element black
Material
Polyamide 6.6, high Impact Modified, Heat Stabilised (PA66HIRHS)
Colour
Black (BK)
Fixing hole Ø FH
6.35 mm
Panel thickness min.
0.8 mm
Length L
40.0 mm
Panel thickness max.
4.5 mm
Number of content units per order unit
1
Minimum order quantity
1000
Operating Temperature
-40 °C to +105 °C
Deeplink
Deeplink