??
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 151-00759
HELP_VARIABLE
Company
HellermannTyton
Description
BCFT63x100S for Panel Thickness 0.6 - 2.5 mm
Bill of material
HellermannTyton 151-00759
Identification
151-00759
Manufacturer Type Description
BCFT63x100S
Short Description
Fixing element black
Material
Polyamide 6.6, high Impact Modified, Heat Stabilised (PA66HIRHS)
Colour
Black (BK)
Fixing hole Ø FH
6.5 x 10.2 mm
Panel thickness min.
0.6 mm
Length L
40.0 mm
Panel thickness max.
2.5 mm
Number of content units per order unit
1
Minimum order quantity
1000
Height H
7.5 mm
Width (W)
8.0 mm
Operating Temperature
-40 °C to +105 °C
Deeplink
Deeplink