??
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 155-16301
HELP_VARIABLE
Company
HellermannTyton
Description
WICKELCLIP-VDS for panel thickness 0,6 - 2,5 mm
Bill of material
HellermannTyton 155-16301
Identification
155-16301
Manufacturer Type Description
WICKELCLIP-VDS
Short Description
Bundling clips
Material
Polyamide 6.6, high Impact Modified, Heat Stabilised (PA66HIRHS)
Colour
Black (BK)
Fixing hole Ø FH
6.3 x 9.0 mm
Panel thickness min.
0.6 mm
Length L
40.0 mm
Panel thickness max.
2.5 mm
Number of content units per order unit
1
Minimum order quantity
1000
Height H
10.7 mm
Width (W)
8.0 mm
Operating Temperature
-40 °C to +85 °C, (+105 °C, 500 h)
Deeplink
Deeplink