??
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 151-00447
HELP_VARIABLE
Company
HellermannTyton
Description
OCTC1 excluding footparts
Bill of material
HellermannTyton 151-00447
Identification
151-00447
Manufacturer Type Description
OCTC1
Short Description
Fixing Clip, black
Material
Polyamide 6.6, high Impact Modified, Heat Stabilised (PA66HIRHS)
Colour
Black (BK)
Length L
60.4 mm
Number of content units per order unit
1
Minimum order quantity
3000
Operating Temperature
-40 °C to +105 °C
Fixing Ø
6.0 - 12.0 mm mm
Deeplink
Deeplink