??
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 155-01600
HELP_VARIABLE
Company
HellermannTyton
Description
SOC2 with spacer for 25,0 mm
Bill of material
HellermannTyton 155-01600
Identification
155-01600
Manufacturer Type Description
STAND-OFF-CLIP-2
Short Description
Fixing Clip, black
Material
Polyamide 6.6, high impact modified (PA66HIR)
Colour
Black (BK)
Fixing hole Ø FH
6.5 - 6.8 mm
Panel thickness min.
0.4 mm
Length L
40.0 mm
Panel thickness max.
1.6 mm
Number of content units per order unit
1
Minimum order quantity
6000
Operating Temperature
-40 °C to +105 °C
Length L2
25.0 mm
Deeplink
Deeplink