??
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 150-45397
HELP_VARIABLE
Company
HellermannTyton
Description
SOC with spacer for 31,0 mm
Bill of material
HellermannTyton 150-45397
Identification
150-45397
Manufacturer Type Description
STAND OFF CLIP
Short Description
Fixing Clip, black
Material
Polyamide 6.6, high Impact Modified, Heat Stabilised (PA66HIRHS)
Colour
Black (BK)
Fixing hole Ø FH
6.5 - 6.8 mm
Panel thickness min.
0.4 mm
Length L
40.0 mm
Panel thickness max.
1.6 mm
Number of content units per order unit
1
Minimum order quantity
500
Operating Temperature
-40 °C to +105 °C
Disc ∅
18.0 mm
Length L2
31.0 mm
Deeplink
Deeplink