??
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 155-23701
HELP_VARIABLE
Company
HellermannTyton
Description
WICKELCLIP-SB5 for stud diameter 5,0 mm
Bill of material
HellermannTyton 155-23701
Identification
155-23701
Manufacturer Type Description
WICKELCLIP-SB5
Short Description
Bundling clips
Material
Polyacetal (POM)
Colour
Black (BK)
Length L
60.4 mm
Number of content units per order unit
1
Minimum order quantity
3000
Operating Temperature
-40 °C to +90 °C, (+110 °C, 500 h)
Stud Ø
5.0 mm
Deeplink
Deeplink