??
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 155-11601
HELP_VARIABLE
Company
HellermannTyton
Description
BCSFT6.5 16-3MD for Panel Thickness 1.5 - 3.0 mm
Bill of material
HellermannTyton 155-11601
Identification
155-11601
Manufacturer Type Description
BCSFT6.5 16-3MD
Short Description
Fixing element black
Material
Polyamide 6.6, high Impact Modified, Heat Stabilised (PA66HIRHS)
Colour
Black (BK)
Fixing hole Ø FH
6.3 - 6.7 mm
Panel thickness min.
1.5 mm
Length L
55.0 mm
Panel thickness max.
3.0 mm
Number of content units per order unit
1
Minimum order quantity
500
Height H
14.0 mm
Width (W)
8.0 mm
Operating Temperature
-40 °C to +105 °C
Disc ∅
16.0 mm
Deeplink
Deeplink