??
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 151-01837
HELP_VARIABLE
Company
HellermannTyton
Description
Big Connector Clip for panel thickness 0.7 - 2.7 mm
Bill of material
HellermannTyton 151-01837
Identification
151-01837
Manufacturer Type Description
BIG CONNECTOR CLIP
Short Description
Fixing Clip, black
Material
Polyamide 6.6, high Impact Modified, Heat Stabilised (PA66HIRHS)
Colour
Black (BK)
Fixing hole Ø FH
6.3 - 6.7 mm
Panel thickness min.
0.7 mm
Panel thickness max.
2.7 mm
Number of content units per order unit
1000
Minimum order quantity
500
Operating Temperature
-40 °C to +105 °C
Deeplink
Deeplink