??
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 155-30702
HELP_VARIABLE
Company
HellermannTyton
Description
FT6LG.YAZ.CONNECT-TS for panel thickness 0,7 - 5,1 mm
Bill of material
HellermannTyton 155-30702
Identification
155-30702
Manufacturer Type Description
FT6LG.YAZ.Connect.TS
Short Description
Harness Clip black
Material
Polyamide 6.6, high Impact Modified, Heat Stabilised (PA66HIRHS)
Colour
Black (BK)
Fixing hole Ø FH
6.5 - 7.0 mm
Panel thickness min.
0.75 mm
Panel thickness max.
1.5 mm
Number of content units per order unit
500
Minimum order quantity
15000
Operating Temperature
-40 °C to +105 °C
Disc ∅
16 mm
Deeplink
Deeplink