??
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 155-43702
HELP_VARIABLE
Company
HellermannTyton
Description
FT6S-Y-CONN-TS for panel thickness 0,8 - 1,5 mm
Bill of material
HellermannTyton 155-43702
Identification
155-43702
Manufacturer Type Description
FT6S-Y-CONN-TS
Short Description
Harness Clip black
Material
Polyamide 6.6, high Impact Modified, Heat Stabilised (PA66HIRHS)
Colour
Black (BK)
Fixing hole Ø FH
6.5 - 7.0 mm
Panel thickness min.
0.75 mm
Panel thickness max.
1.5 mm
Length L
27.0 mm
Number of content units per order unit
500
Minimum order quantity
500
Height H
11.1 mm
Width (W)
16.0 mm
Operating Temperature
-40 °C to +105 °C
Disc ∅
16 mm
Deeplink
Deeplink