??
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 155-36002
HELP_VARIABLE
Company
HellermannTyton
Description
Connector holder for panel thickness 0,6 - 3,0 mm
Bill of material
HellermannTyton 155-36002
Identification
155-36002
Manufacturer Type Description
STECKERHALTER SITZ
Short Description
Harness Clip black
Material
Polyamide 6.6, high Impact Modified, Heat Stabilised (PA66HIRHS)
Colour
Black (BK)
Fixing hole Ø FH
6.5 - 7.0 mm
Panel thickness min.
0.6 mm
Panel thickness max.
3.0 mm
Length L
33.5 mm
Number of content units per order unit
1
Minimum order quantity
1000
Height H
15.2 mm
Width (W)
10.3 mm
Operating Temperature
-40 °C to +105 °C
Deeplink
Deeplink