??
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 155-03800
HELP_VARIABLE
Company
HellermannTyton
Description
FT6 LG-AMP for panel thickness 0,7 - 6,0 mm
Bill of material
HellermannTyton 155-03800
Identification
155-03800
Manufacturer Type Description
FT6LG m. AMP-Aufnahme
Short Description
Harness Clip black
Material
Polyamide 6.6, high Impact Modified, Heat Stabilised (PA66HIRHS)
Colour
Black (BK)
Fixing hole Ø FH
6.5 - 7.0 mm
Panel thickness min.
0.7 mm
Panel thickness max.
6.0 mm
Number of content units per order unit
500
Minimum order quantity
500
Operating Temperature
-40 °C to +105 °C
Disc ∅
16.5 mm
Deeplink
Deeplink