??
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 155-32602
HELP_VARIABLE
Company
HellermannTyton
Description
FT6LG.M.ST.AUFN.II for panel thickness 0,75 - 5,0 mm
Bill of material
HellermannTyton 155-32602
Identification
155-32602
Manufacturer Type Description
FT6LG.M.St.Aufn.II
Short Description
Harness Clip black
Material
Polyamide 6.6, high Impact Modified, Heat Stabilised (PA66HIRHS)
Colour
Black (BK)
Fixing hole Ø FH
6.5 - 7.0 mm
Panel thickness min.
0.75 mm
Panel thickness max.
5.0 mm
Number of content units per order unit
500
Minimum order quantity
15000
Operating Temperature
-40 °C to +105 °C
Disc ∅
16 mm
Deeplink
Deeplink