??
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 151-01838
HELP_VARIABLE
Company
HellermannTyton
Description
FT6LG.M.STECKERAUFN. for panel thickness 0,75 - 6,0 mm
Bill of material
HellermannTyton 151-01838
Identification
151-01838
Manufacturer Type Description
FT6 LG Connector Clip
Short Description
Harness Clip black
Material
Polyamide 6.6, high Impact Modified, Heat Stabilised (PA66HIRHS)
Colour
Black (BK)
Fixing hole Ø FH
6.4 - 7.1 mm
Panel thickness min.
0.75 mm
Panel thickness max.
6.0 mm
Length L
27.0 mm
Number of content units per order unit
1000
Minimum order quantity
500
Height H
17.7 mm
Width (W)
16.0 mm
Operating Temperature
-40 °C to +105 °C
Disc ∅
16 mm
Deeplink
Deeplink