??
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 155-38102
HELP_VARIABLE
Company
HellermannTyton
Description
YCC-FT6-S for panel thickness 0,75 -1,5 mm
Bill of material
HellermannTyton 155-38102
Identification
155-38102
Manufacturer Type Description
YCC-FT6-S
Short Description
Harness Clip black
Material
Polyamide 6.6, high Impact Modified, Heat Stabilised (PA66HIRHS)
Colour
Black (BK)
Fixing hole Ø FH
6.5 - 7.0 mm
Panel thickness min.
0.75 mm
Panel thickness max.
1.5 mm
Number of content units per order unit
500
Minimum order quantity
500
Operating Temperature
-40 °C to +105 °C
Disc ∅
16 mm
Deeplink
Deeplink