??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Previews - 3D
3D
2D
Download CAD models
CAD model selection
HellermannTyton 151-00216
HELP_VARIABLE
Company
HellermannTyton
Description
CP2FT6 for panel thickness 0.7 - 5.0 mm
Bill of material
HellermannTyton 151-00216
Identification
151-00216
Manufacturer Type Description
CP2FT6
Short Description
Fixing Element, black
Material
Polyamide 6.6, high Impact Modified, Heat Stabilised (PA66HIRHS)
Colour
Black (BK)
Fixing hole Ø FH
6.2 - 6.5 mm
Panel thickness min.
0.7 mm
Panel thickness max.
5.0 mm
Number of content units per order unit
600
Minimum order quantity
600
Operating Temperature
-40 °C to +105 °C, (+145 °C, 500 h)
Disc ∅
20.0 mm
Deeplink
Deeplink