??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Previews - 3D
3D
2D
Download CAD models
CAD model selection
HellermannTyton 151-00163
HELP_VARIABLE
Company
HellermannTyton
Description
CP3FT6 for panel thickness 0.7 - 5.0 mm
Bill of material
HellermannTyton 151-00163
Identification
151-00163
Manufacturer Type Description
CP3FT6
Short Description
Fixing Element, black
Material
Polyamide 6.6, high Impact Modified, Heat Stabilised (PA66HIRHS)
Colour
Black (BK)
Fixing hole Ø FH
6.2 - 6.5 mm
Panel thickness min.
0.7 mm
Panel thickness max.
5.0 mm
Number of content units per order unit
550
Minimum order quantity
550
Operating Temperature
-40 °C to +105 °C, (+145 °C, 500 h)
Disc ∅
20 mm
Deeplink
Deeplink