??
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 151-02279
HELP_VARIABLE
Company
HellermannTyton
Description
SBH-Series
Bill of material
HellermannTyton 151-02279
Identification
151-02279
Manufacturer Type Description
SBH3
Short Description
Fixing Mount, black
Material
Polyamide 6.6 (PA66)
Colour
Black (BK)
Length L
26.8 mm
Number of content units per order unit
1
Minimum order quantity
500
Height H
18.0 mm
Width (W)
12.5 mm
Operating Temperature
-40 °C to +85 °C, (+105 °C, 500 h)
Height (H2)
15.9 mm
Length L2
9.0 mm
Stud Ø
5.0 mm
Cable Tie Width max.
8.5 mm
Deeplink
Deeplink