??
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 151-01843
HELP_VARIABLE
Company
HellermannTyton
Description
KSFT6.5OC1-3 with arrowhead for harnesses from 1.0 - 3.0 mm
Bill of material
HellermannTyton 151-01843
Identification
151-01843
Manufacturer Type Description
KSFT6.5OC1-3
Short Description
Fixing Clip, black
Material
Polyamide 6.6, high Impact Modified, Heat Stabilised (PA66HIRHS)
Colour
Black (BK)
Fixing hole Ø FH
6.3 - 6.7 mm
Panel thickness min.
2.3 mm
Panel thickness max.
2.7 mm
Number of content units per order unit
1.000
Minimum order quantity
2500.000
Height H
14.4 mm
Operating Temperature
-40 °C to +105 °C
Fixing Ø
1.0 - 3.0 mm
Deeplink
Deeplink