??
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 126-03000
HELP_VARIABLE
Company
HellermannTyton
Description
1-Piece Fixing Ties with Arrowhead, with wings, releasable
Bill of material
HellermannTyton 126-03000
Identification
126-03000
Manufacturer Type Description
YQR10016
Version
Bündel
mm
Short Description
Fixing Tie 165x4,6 grey
Length L
165 mm
Width (W)
4.6 mm
Height (H)
9.5 mm
Bundle ∅ max.
34.0 mm
Bundle ∅ min.
1.5 mm
Disc ∅
0 mm
Fixing hole Ø FH
6.9 - 7.1 mm
Panel thickness max.
4.00 mm
Panel thickness min.
1.60 mm
Minimum retaining strength
225 N
Material
Polyamide 6.6 (PA66)
Colour
Grey (GY)
Operating Temperature
-40 °C to +85 °C, (+105 °C, 500 h)
Package Quantity
1.000
Minimum order quantity
6000.000
Deeplink
Deeplink