??
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 111-85729
HELP_VARIABLE
Company
HellermannTyton
Description
T50RSFM for panel thickness 1,0 - 3,0 mm
Bill of material
HellermannTyton 111-85729
Identification
111-85729
Manufacturer Type Description
T50RSFM
Version
Bündel
mm
Short Description
Fixing Tie 200x4,7 nature
Length L
205 mm
Width (W)
4.7 mm
Height (H)
5.6 mm
Bundle ∅ max.
45.0 mm
Bundle ∅ min.
1.5 mm
Fixing hole Ø FH
6.0 - 6.6 mm
Panel thickness max.
3.0 mm
Panel thickness min.
0.7 mm
Minimum retaining strength
225 N
Material
Polyamide 6.6 (PA66)
Colour
Nature (NA)
Operating Temperature
-40 °C to +85 °C, (+105 °C, 500 h)
Package Quantity
1.000
Minimum order quantity
4000.000
Deeplink
Deeplink