??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Previews - 3D
3D
2D
Download CAD models
CAD model selection
HellermannTyton 111-85460
HELP_VARIABLE
Company
HellermannTyton
Description
T50SL6 for panel thickness 0,5 - 2,5 mm
Bill of material
HellermannTyton 111-85460
Identification
111-85460
Manufacturer Type Description
T50SL6
Version
Bündel
mm
Short Description
Fixing Tie 165x4,6 black
Length L
165 mm
Width (W)
4.6 mm
Bundle ∅ max.
34.0 mm
Bundle ∅ min.
1.5 mm
Disc ∅
0 mm
Fixing hole Ø FH
6.3 - 7.5 mm
Panel thickness max.
2.5 mm
Panel thickness min.
0.5 mm
Minimum retaining strength
225 N
Material
Polyamide 6.6 (PA66)
Colour
Black (BK)
Operating Temperature
-40 °C to +85 °C, (+105 °C, 500 h)
Package Quantity
1.000
Minimum order quantity
12000.000
Deeplink
Deeplink