??
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 150-39385
HELP_VARIABLE
Company
HellermannTyton
Description
T80RSF6.5FW with rib for convoluted tubes
Bill of material
HellermannTyton 150-39385
Identification
150-39385
Manufacturer Type Description
T80RSF6.5FW
Version
Bündel
mm
Short Description
Fixing Tie 209x4,6 black
Length L
209 mm
Width (W)
4.7 mm
Bundle ∅ max.
50.0 mm
Fixing hole Ø FH
6.3 - 6.5 mm
Panel thickness max.
3.0 mm
Panel thickness min.
0.6 mm
Minimum retaining strength
355 N
Material
Polyamide 6.6, heat Stabilised (PA66HS)
Colour
Black (BK)
Operating Temperature
-40 °C to +105 °C, (+145 °C, 500 h)
Package Quantity
1.000
Minimum order quantity
1000.000
Deeplink
Deeplink