??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Previews - 3D
3D
2D
Download CAD models
CAD model selection
HellermannTyton 115-00034
HELP_VARIABLE
Company
HellermannTyton
Description
DCT9 for max. bundle diameter 33.0 mm
Bill of material
HellermannTyton 115-00034
Identification
115-00034
Manufacturer Type Description
DCT9
Version
Bündel
mm
Short Description
Fixing Tie 330x12,7 black
Length L
331.0 mm
Width (W)
12.8 mm
Height (H)
19.1 mm
Bundle ∅ min.
3.0 mm
Bundle ∅ max.
32.0 mm
Stud Ø
6.35 mm
Minimum retaining strength
0 N
Material
Polyamide 6.6, high impact modified, heat and UV-stabilised (PA66HIRHSUV)
Colour
Black (BK)
Operating Temperature
-40 °C to +150 °C
Package Quantity
1.000
Minimum order quantity
500.000
Deeplink
Deeplink