??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Previews - 3D
3D
2D
Download CAD models
CAD model selection
HellermannTyton 115-31100
HELP_VARIABLE
Company
HellermannTyton
Description
DCT11 for max. bundle diameter 58.0 mm
Bill of material
HellermannTyton 115-31100
Identification
115-31100
Manufacturer Type Description
DCT11
Version
Bündel
mm
Short Description
Fixing Tie 489x12,7 black
Length L
489.0 mm
Width (W)
12.8 mm
Width (W2)
19.7 mm
Height (H)
19.1 mm
Bundle ∅ max.
58.0 mm
Bundle ∅ min.
6.4 mm
Fixing hole Ø FH
6.2 mm
Stud Ø
6.35 mm
Minimum retaining strength
667 N
Material
Polyamide 6.6, high impact modified, heat and UV-stabilised (PA66HIRHSUV)
Colour
Black (BK)
Operating Temperature
-40 °C to +150 °C
Package Quantity
1.000
Minimum order quantity
500.000
Deeplink
Deeplink