??
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 150-93130
HELP_VARIABLE
Company
HellermannTyton
Description
T50SOSSFT65162OD for panel thickness 1,5 - 2,2 mm
Bill of material
HellermannTyton 150-93130
Identification
150-93130
Manufacturer Type Description
T50SOSSFT65162OD
Version
Bündel
mm
Short Description
Fixing Tie 150x4,6 black
Length L
150 mm
Width (W)
4.6 mm
Height (H)
1.3 mm
Bundle ∅ max.
35.0 mm
Bundle ∅ min.
4.0 mm
Disc ∅
16.0 mm
Fixing hole Ø FH
6.3 - 6.7 mm
Panel thickness max.
2.2 mm
Panel thickness min.
1.5 mm
Minimum retaining strength
225 N
Material
Polyamid 6.6 hitzestabilisiert (PA66HS);Polyamid 6.6 schlagzäh modifiziert, hitzestabilisiert (PA66HIRHS)
Colour
Black (BK)
Operating Temperature
-40 °C to +105 °C
Package Quantity
1.000
Minimum order quantity
500.000
Deeplink
Deeplink