??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Previews - 3D
3D
2D
Download CAD models
CAD model selection
HellermannTyton 156-00235
HELP_VARIABLE
Company
HellermannTyton
Description
T50RFT8GSD for panel thickness 1,5 - 4,0 mm
Bill of material
HellermannTyton 156-00235
Identification
156-00235
Manufacturer Type Description
T50RFT8GSD
Version
Bündel
mm
Short Description
Fixing Tie, grey
Length L
202.0 mm
Width (W)
4.6 mm
Height (H)
17.2 mm
Bundle ∅ max.
45.0 mm
Bundle ∅ min.
1.0 mm
Disc ∅
16.0 mm
Fixing hole Ø FH
8.0 - 8.5 mm
Panel thickness max.
4.0 mm
Panel thickness min.
1.5 mm
Minimum retaining strength
225 N
Material
Polyamide 4.6 (PA46)
Colour
Grey (GY)
Operating Temperature
-40 °C to +150 °C (5000 h), +195 °C (500 h)
Package Quantity
1.000
Minimum order quantity
3000.000
Deeplink
Deeplink