??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Previews - 3D
3D
2D
Download CAD models
CAD model selection
HellermannTyton 156-06200
HELP_VARIABLE
Company
HellermannTyton
Description
T50SOSFT5 for panel thickness 0,7 - 3,0 mm
Bill of material
HellermannTyton 156-06200
Identification
156-06200
Manufacturer Type Description
T50SOSFT5
Version
Bündel
mm
Short Description
Fixing Tie 150x4,6 black
Length L
150 mm
Length (L2)
11.6 mm
Width (W)
4.6 mm
Width (W2)
9.0 mm
Height (H)
1.3 mm
Height (H2)
6.9 mm
Bundle ∅ max.
34.0 mm
Bundle ∅ min.
5.0 mm
Disc ∅
16.0 mm
Fixing hole Ø FH
4.5 - 5.0 mm
Panel thickness max.
3.0 mm
Panel thickness min.
0.7 mm
Minimum retaining strength
225 N
Material
Polyamid 6.6 hitzestabilisiert (PA66HS);Polyamid 6.6 schlagzäh modifiziert, hitzestabilisiert (PA66HIRHS)
Colour
Black (BK)
Operating Temperature
-40 °C to +105 °C
Package Quantity
1.000
Minimum order quantity
500.000
Deeplink
Deeplink