??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Previews - 3D
3D
2D
Download CAD models
CAD model selection
HellermannTyton 150-21297
HELP_VARIABLE
Company
HellermannTyton
Description
T80ISBS5
Bill of material
HellermannTyton 150-21297
Identification
150-21297
Manufacturer Type Description
T80ISBS5
Version
Bündel
mm
Short Description
Fixing Tie 300x4,7 black
Length L
300 mm
Length (L2)
20 mm
Width (W)
4.6 mm
Width (W2)
20.0 mm
Height (H)
1.3 mm
Height (H2)
15 mm
Bundle ∅ max.
81.0 mm
Bundle ∅ min.
2.0 mm
Stud Ø
5.0 mm
Minimum retaining strength
355 N
Material
Polyamid 6.6 (PA66)
Colour
Black (BK)
Operating Temperature
-40 °C to +105 °C, (+145 °C, 500 h)
Package Quantity
1.000
Minimum order quantity
500.000
Deeplink
Deeplink