??
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 118-00032
HELP_VARIABLE
Company
HellermannTyton
Description
Cable ties for high temperature applications
Bill of material
HellermannTyton 118-00032
Identification
118-00032
Manufacturer Type Description
PT2A-PEEK-BGE
VERSION
Bunch
mm
Short Description
Cable ties externally galvanized 145x3.4 PT2A PEEK beige
Material
Polyetheretherketone (PEEK)
Colour
Beige (BGE)
Bundle ∅ max.
35.0
Bundle ∅ min.
4.0
Length L
145.0
Width (W)
3.4
Number of content units per order unit
100
Minimum order quantity
2000
Operating Temperature
-55 ° C to +240 ° C
Flammabiltiy
UL 94 V0
Minimum holding force
230