??
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 111-01235
HELP_VARIABLE
Company
HellermannTyton
Description
Cable ties for high temperature applications
Bill of material
HellermannTyton 111-01235
Identification
111-01235
Manufacturer Type Description
PT220-PEEK-BGE
VERSION
Bunch
mm
Short Description
Cable tie inside galvanized 220x4.7 PT220 PEEK beige
Material
Polyetheretherketone (PEEK)
Colour
Beige (BGE)
Bundle ∅ max.
56.0
Bundle ∅ min.
8.0
Length L
220.0
Width (W)
4.7
Number of content units per order unit
100
Minimum order quantity
100
Operating Temperature
-55 ° C to +240 ° C
Flammabiltiy
UL 94 V0
Minimum holding force
380