??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 108-00041
HELP_VARIABLE
Company
HellermannTyton
Description
X-Serie
Bill of material
HellermannTyton 108-00041
Identification
108-00041
Manufacturer Type Description
Kabelbinder 369x7,7 X120R Schwarz 200 ST
Version
Bundle
mm
Short Description
X120R-PA66HIRHS-BK
Material
Polyamid 6.6 schlagzäh modifiziert, hitzestabilisiert (PA66HIRHS)
Colour
Schwarz (BK)
Bundle ∅ max.
100 mm
Bundle ∅ min.
5.0 mm
Length L
369 mm
Width (W)
7.70 mm
Number of content units per order unit
200 Stk
Mindesbestellmenge
2000 Stk
Mindesthaltekraft
535 N
Operating Temperature
-40 °C bis +105 °C °C
Flammabiltiy
UL 94 HB
Deeplink
Deeplink