??
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 151-31103
HELP_VARIABLE
Company
HellermannTyton
Description
CTAM-Series for applications where space is limited - CTAM
Bill of material
HellermannTyton 151-31103
Identification
151-31103
Manufacturer Type Description
CTAM1
Short Description
Screw Fixing Mounts 20.4 x 10.2 natural
Material
Polyamide 6.6 (PA66)
Colour
white (wh)
Fixing hole Ø FH
4.34 mm
Length L
20.4 mm
Number of content units per order unit
1
Minimum order quantity
100
Height H
5.1 mm
Width (W)
10.2 mm
Operating Temperature
-40 °C to +85 °C, (+105 °C, 500 h)
Height (H2)
1.8 mm
Cable Tie Width max.
4.6 mm
Deeplink
Deeplink