??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Previews - 3D
3D
2D
Download CAD models
CAD model selection
HellermannTyton 151-02156
HELP_VARIABLE
Company
HellermannTyton
Description
TY compact with curved design
Bill of material
HellermannTyton 151-02156
Identification
151-02156
Manufacturer Type Description
TY3F1
Short Description
Fixing Mount, natural
Material
Polyamide 6.6 (PA66)
Colour
Nature (NA)
Fixing hole Ø FH
3.5 mm
Length L
19.0 mm
Number of content units per order unit
1
Minimum order quantity
1000
Height H
5.7 mm
Width (W)
8.0 mm
Operating Temperature
-40 °C to +85 °C, (+105 °C, 500 h)
Fixing srew
M3
Cable Tie Width max.
5.0 mm
Deeplink
Deeplink