??
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 151-02258
HELP_VARIABLE
Company
HellermannTyton
Description
LKM / CL with curved design for side application
Bill of material
HellermannTyton 151-02258
Identification
151-02258
Manufacturer Type Description
CL8
Short Description
Fixing Mount, natural
Material
Polyamide 6.6 (PA66)
Colour
Nature (NA)
Fixing hole Ø FH
6.5 mm
Length L
27.3 mm
Number of content units per order unit
1
Minimum order quantity
100
Height H
16.0 mm
Width (W)
12.5 mm
Operating Temperature
-40 °C to +85 °C
Height (H2)
5.0 mm
Fixing srew
M6
Cable Tie Width max.
8.0 mm
Deeplink
Deeplink