??
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 151-07300
HELP_VARIABLE
Company
HellermannTyton
Description
For high stability
Bill of material
HellermannTyton 151-07300
Identification
151-07300
Manufacturer Type Description
HDM401
Short Description
Fixing Element, black
Material
Polyamide 6.6, high impact modified, heat and UV stabilised (PA66HIRHSUV)
Colour
Black (BK)
Fixing hole Ø FH
10.29 mm
Length L
46.0 mm
Width (W)
24.0 mm
Number of content units per order unit
1
Minimum order quantity
100
Operating Temperature
-40 °C to +80 °C
Cable Tie Width max.
12.7 mm
Deeplink
Deeplink